IESNA:LM-63-2002 
[TEST]P981012
[MORE]TEST IS SCALED FROM ( FO44195.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-930-10L-WD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, WIDE FLOOD OPTIC
[MORE]1000 LUMENS
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]905
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 9.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
912.9 919.6 936 948 952.4 954.5 956.2 959.3 967.7 982.1
998.6 1010.4 1013 1010.4 1009.8 1010.4 1006.1 994.5 979 969.2
955.2 934.6 908.7 877 844.5 811.9 773.1 725 668.1 596.8
520.2 444.7 377.1 317.9 262.7 208.4 162.2 127.7 103 82.9
64.7 50.9 40.3 30.8 21.6 15.3 12.3 11.1 10.2 9.5
8.8 8.1 7.4 6.9 6.4 6.3 6.3 6.1 5.7 5.2
4.2 3.4 3.1 3.1 2.9 2.7 2.6 2.5 2.4 2
1.7 1.5 1.5 1.4 1.4 1.4 1.4 1.4 1.3 1.3
1.2 1.1 1.1 1 0.8 0.7 0.4 0.1 0 0
0
